Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-H832-15-H1-31
Part #:NH8320502.31
Catalog #:NH-H832-15-H1-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AB: | 5.57 |
| B: | 8 | D: | 4.19 |
| G: | 2.87 | AG: | 6.31 |
| P: | 3.51 in | AE2: | 0.57 |
| AD: | 5.83 | AA: | 12.06 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | LL: | 2.95 in |
| I: | 5.02 in | AE1: | 0.49 |
| U: | 0.875 in | V: | 2.51 in |
| H: | 0.53 in | T: | 1.9375 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Key: | 1/2 X 4.00 |
| Output Shaft Orientation: | H1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Assembly: | H-H1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.277 |
| Ratio Range: | 15:1 | Output HP: | 5.516 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Series Style: | NH-H-H1 | Mounting Style: | Shaft Mount |
| Ratio: | 15:1 | Output Style: | H1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.63 in | Series Code: | NH |
| Thrust Rating - output shaft: | 2490 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP: | 6.127 | No. of Gear Reductions: | Single |
| Model Code: | H832 | Output RPM: | 116 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.9375 in |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Torque Rating (in-lb): | 2551 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310077351 | Weight: | 62.00 LB |

