Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM832-20-H1-56-31
Part #:NH8320511.31
Catalog #:NH-HM832-20-H1-56-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | LL: | 2.95 in |
| H: | 0.53 in | AA: | 12.06 |
| AE1: | 0.49 | U: | 0.875 in |
| AG: | 6.31 | BF: | 0.41 |
| I: | 5.02 in | AF: | 0.25 |
| AK: | 4.5 | L: | 6.76 in |
| V: | 2.51 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | BD: | 6.5 |
| LM: | 9.01 | P: | 3.51 in |
| BE: | 0.38 in | G: | 2.87 |
| AJ: | 5.88 | AB: | 5.57 |
| AE2: | 0.57 | B: | 8 |
Technical Specifications
| Ratio: | 20:1 | Model Code: | HM832 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP: | 5.18 |
| Motor Frame Size: | 56C | Assembly: | HM-H1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Style: | H1 | Input HP @ 1750 RPM: | 4.188 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output HP: | 4.536 | Mounting Style: | Shaft Mount |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio Range: | 20:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Series Code: | NH |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2574 | Series Style: | NH-HM-H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | H1 |
| Frame Size: | 56C | Output RPM: | 87 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2633 in/lbs |
General Specifications
| UPC: | 690310077481 | Weight: | 66.00 LB |

