Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM832-40-H1-56-23
Part #:NH8320514.23
Catalog #:NH-HM832-40-H1-56-23
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AF: | 0.25 |
| AA: | 12.06 | AE1: | 0.49 |
| B: | 8 | P: | 3.51 in |
| G: | 2.87 | H: | 0.53 in |
| BF: | 0.41 | V: | 2.51 in |
| I: | 5.02 in | AE2: | 0.57 |
| U: | 0.875 in | D: | 4.19 |
| BE: | 0.38 in | AB: | 5.57 |
| T: | 1.438 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | BD: | 6.5 |
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 2.95 in | AG: | 6.31 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1.438 in |
| Mounting Style: | Shaft Mount | Output HP: | 2.293 |
| Model Code: | HM832 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Frame Size: | 56C | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Style: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 43 | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Input Bore (C Face): | 0.625 | Series Code: | NH |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 56C |
| Series Style: | NH-HM-H1 | Input HP @ 1750 RPM: | 2.348 |
| Input HP: | 2.926 | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-H1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Torque Rating (in-lb): | 2641 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310077504 | Weight: | 66.00 LB |

