Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM832-60-H1-56-31
Part #:NH8320516.31
Catalog #:NH-HM832-60-H1-56-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | BE: | 0.38 in |
| G: | 2.87 | AG: | 6.31 |
| AK: | 4.5 | H: | 0.53 in |
| AB: | 5.57 | LL: | 2.95 in |
| AE1: | 0.49 | B: | 8 |
| AA: | 12.06 | D: | 4.19 |
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AF: | 0.25 |
| U: | 0.875 in | V: | 2.51 in |
| AJ: | 5.88 | P: | 3.51 in |
| BF: | 0.41 | L: | 6.76 in |
| LM: | 9.01 | AE2: | 0.57 |
Technical Specifications
| Assembly: | HM-H1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Frame Size: | 56C | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio Range: | 60:1 | Output Shaft Orientation: | H1 |
| Output Style: | H1 | Thrust Rating - output shaft: | 2574 |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 60:1 | Series Code: | NH |
| Input Bore (C Face): | 0.625 | Input HP: | 2.114 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 29 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.573 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Model Code: | HM832 |
| Output Key: | 1/2 X 3.38 | Series Style: | NH-HM-H1 |
| Input Style: | Flexible Coupling Input | Mounting Style: | Shaft Mount |
| Output HP: | 1.515 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2437 in/lbs |
General Specifications
| UPC: | 690310077528 | Weight: | 66.00 LB |

