Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM832-10-H1-180-31
Part #:NH8320525.31
Catalog #:NH-HM832-10-H1-180-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | T: | 1.938 |
| B: | 8 | V: | 2.51 in |
| AE2: | 0.57 | D: | 4.19 |
| H: | 0.53 in | U: | 0.875 in |
| AK: | 8.5 | AE1: | 0.49 |
| L1: | 10.01 in | AB: | 5.57 |
| AF: | 0.25 | I: | 5.02 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AA: | 12.06 |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 6.31 | P: | 3.51 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio Range: | 10:1 | Mounting Style: | Shaft Mount |
| Series Code: | NH | Output RPM: | 175 |
| Frame Size: | 180TC | Output Diameter (in): | 1.938 in |
| Series Style: | NH-HM-H1 | Gear Type: | Worm |
| Assembly: | HM-H1 | Input Diameter (in): | 0.875 in |
| Model Code: | HM832 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 7.034 | Motor Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 2026 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | H1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output HP: | 7.497 |
| Input HP: | 8.092 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310077665 | Weight: | 66.00 LB |

