Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM832-20-H1-180-31
Part #:NH8320527.31
Catalog #:NH-HM832-20-H1-180-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.76 in |
| LL: | 2.95 in | BD: | 9 |
| AJ: | 7.25 | I: | 5.02 in |
| AE2: | 0.57 | H: | 0.53 in |
| P: | 3.51 in | AB: | 5.57 |
| AG: | 6.31 | B: | 8 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| AE1: | 0.49 | AA: | 12.06 |
| T: | 1.938 | AK: | 8.5 |
| U: | 0.875 in | BF: | 0.53 |
| BE1: | 0.5 in | D: | 4.19 |
| V: | 2.51 in | G: | 2.87 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Series Code: | NH | Input Keyway: | 3/16 X 1.63 in |
| Frame Size: | 180TC | Output RPM: | 87 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 4.188 |
| Output Key: | 1/2 X 3.38 | Model Code: | HM832 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output HP: | 4.536 | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Thrust Rating - output shaft: | 2574 |
| Input HP: | 5.18 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output Style: | H1 |
| Output Shaft Orientation: | H1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Series Style: | NH-HM-H1 |
| Output Shaft Assembly Code: | H1 | Assembly: | HM-H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Torque Rating (in-lb): | 2633 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310077689 | Weight: | 66.00 LB |

