Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ832-10-H1-140-31
Part #:NH8320541.31
Catalog #:NH-HMQ832-10-H1-140-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AK: | 4.5 |
| AF: | 0.25 | AA: | 12.06 |
| V: | 2.51 in | RQ: | 5.51 in |
| P: | 3.51 in | H: | 0.53 in |
| G: | 2.87 | AG: | 6.31 |
| BE: | 0.38 in | AB: | 5.57 |
| I: | 5.02 in | T: | 1.938 |
| LL: | 2.95 in | AE2: | 0.57 |
| LQ: | 5.88 in | BD: | 6.5 |
| AJ: | 5.88 | D: | 4.19 |
Technical Specifications
| Ratio: | 10:1 | Mounting Style: | Shaft Mount |
| Assembly: | HMQ-H1 | Series Style: | NH-HMQ-H1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2026 | Input Bore (C Face): | 0.875 |
| Frame Size: | 140TC | Output Style: | H1 |
| Reducer Style: | Worm - Right Angle | Bore Code: | 31 |
| Input HP: | 8.092 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 7.034 |
| Reducer: | Worm - Right Angle | Output HP: | 7.497 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HMQ832 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Series Code: | NH |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | H1 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2343 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310077948 | Weight: | 65.00 LB |

