Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ832-15-H1-180-31
Part #:NH8320550.31
Catalog #:NH-HMQ832-15-H1-180-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.81 in | D: | 4.19 |
| AB: | 5.57 | AF: | 0.25 |
| LL: | 2.95 in | AA: | 12.06 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | B: | 8 |
| AG: | 6.31 | BE1: | 0.5 in |
| AE2: | 0.57 | I: | 5.02 in |
| G: | 2.87 | T: | 1.938 |
| P: | 3.51 in | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| LQ1: | 6.31 in | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Model Code: | HMQ832 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.125 in |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | NH |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 2490 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 5.277 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Output HP: | 5.516 | Series Style: | NH-HMQ-H1 |
| Output RPM: | 116 | Output Shaft Orientation: | H1 |
| Input HP: | 6.127 | Assembly: | HMQ-H1 |
| Bore Code: | 31 | Output Style: | H1 |
| Frame Size: | 180TC | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310078310 | Weight: | 65.00 LB |

