Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ832-30-H1-180-24
Part #:NH8320553.24
Catalog #:NH-HMQ832-30-H1-180-24
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | LQ1: | 6.31 in |
| I: | 5.02 in | BF: | 0.53 |
| P: | 3.51 in | AB: | 5.57 |
| AJ: | 7.25 | RQ: | 5.81 in |
| T: | 1.5 | AE2: | 0.57 |
| B: | 8 | H: | 0.53 in |
| D: | 4.19 | AF: | 0.25 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BD: | 9 |
| G: | 2.87 | BE1: | 0.5 in |
| V: | 2.51 in | AK: | 8.5 |
Technical Specifications
| Assembly: | HMQ-H1 | Input HP: | 3.619 |
| Output Style: | H1 | Motor Frame Size: | 180TC |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Bore Code: | 24 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output HP: | 2.986 | Input HP @ 1750 RPM: | 3.003 |
| Model Code: | HMQ832 | Frame Size: | 180TC |
| Series Style: | NH-HMQ-H1 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 58 |
| Output Shaft Orientation: | H1 | Ratio: | 30:1 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Series Code: | NH |
| Input Style: | C-Face Quill | Input Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |
General Specifications
| UPC: | 690310078440 | Weight: | 65.00 LB |

