Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM832-25-H1-210-31
Part #:NH8320578.31
Catalog #:NH-HM832-25-H1-210-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AG: | 6.31 |
| AK: | 8.5 | AJ: | 7.25 |
| AE1: | 0.49 | BF: | 0.53 |
| H: | 0.53 in | L: | 6.76 in |
| G: | 2.87 | AF: | 0.25 |
| L1: | 10.01 in | BE1: | 0.5 in |
| P: | 3.51 in | I: | 5.02 in |
| AA: | 12.06 | BD: | 9 |
| U: | 0.875 in | D: | 4.19 |
| LL: | 2.95 in | V: | 2.51 in |
| B: | 8 | T: | 1.938 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.465 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Series Style: | NH-HM-H1 |
| Ratio: | 70:1 | Frame Size: | 210TC |
| Output Diameter (in): | 1.938 in | Model Code: | HM832 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP: | 4.373 |
| Gear Type: | Worm | Output Style: | H1 |
| Input Bore (C Face): | 1.375 | Assembly: | HM-H1 |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Orientation: | H1 |
| No. of Gear Reductions: | Single | Series Code: | NH |
| Output HP: | 3.732 | Output RPM: | 70 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Mounting Style: | Shaft Mount |
| Ratio Range: | 70:1 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,250 lb | Output Torque Rating (in-lb): | 2658 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310078624 | Weight: | 66.00 LB |

