Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ832-5-H1-56-31
Part #:NH8320585.31
Catalog #:NH-HMQ832-5-H1-56-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AB: | 5.57 | AF: | 0.25 |
| D: | 4.19 | H: | 0.53 in |
| B: | 8 | BD: | 6.5 |
| AE2: | 0.57 | I: | 5.02 in |
| AA: | 12.06 | G: | 2.87 |
| T: | 1.938 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| RQ: | 5.51 in | BF: | 0.41 |
| LQ: | 5.88 in | LL: | 2.95 in |
Technical Specifications
| Bore Code: | 31 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 3.25 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Input RPM: | 1,750 | Model Code: | HMQ832 |
| Ratio: | 5:1 | Series Code: | NH |
| Output Key: | 1/2 X 3.38 | Frame Size: | 56C |
| Ratio Range: | 5:1 | Input HP: | 11.92 |
| Assembly: | HMQ-H1 | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Output Style: | H1 | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 1605 | Product Type: | Right Angle |
| Output HP: | 11.29 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.135 |
| Series Style: | NH-HMQ-H1 | Service Factor: | 1 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |
General Specifications
| UPC: | 690310078631 | Weight: | 65.00 LB |

