Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ832-10-H1-210-31
Part #:NH8320599.31
Catalog #:NH-HMQ832-10-H1-210-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.25 in | AK: | 8.5 |
| T: | 1.938 | H: | 0.53 in |
| P: | 3.51 in | AE2: | 0.57 |
| I: | 5.02 in | AA: | 12.06 |
| B: | 8 | AJ: | 7.25 |
| LQ1: | 6.75 in | LL: | 2.95 in |
| AF: | 0.25 | D: | 4.19 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | BD: | 9 |
| AB: | 5.57 | AG: | 6.31 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Output Style: | H1 | Reducer: | Worm - Right Angle |
| Series Style: | NH-HMQ-H1 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Input Bore (C Face): | 1.375 |
| Frame Size: | 210TC | Input HP @ 1750 RPM: | 7.034 |
| Bore Code: | 31 | Model Code: | HMQ832 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 2026 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Series Code: | NH |
| Output HP: | 7.497 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 1.375 in |
| Input HP: | 8.092 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2343 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310078839 | Weight: | 65.00 LB |

