Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ832-15-H1-210-31
Part #:NH8320600.31
Catalog #:NH-HMQ832-15-H1-210-31
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 12.06 |
| AK: | 8.5 | G: | 2.87 |
| P: | 3.51 in | D: | 4.19 |
| T: | 1.938 | AG: | 6.31 |
| AF: | 0.25 | RQ: | 6.25 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| LQ1: | 6.75 in | B: | 8 |
| LL: | 2.95 in | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| I: | 5.02 in | V: | 2.51 in |
| AB: | 5.57 | AE2: | 0.57 |
Technical Specifications
| Output Shaft Orientation: | H1 | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | NH |
| Output Key: | 1/2 X 3.38 | Frame Size: | 210TC |
| Input Style: | C-Face Quill | Output HP: | 5.516 |
| Series Style: | NH-HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.938 in |
| Ratio: | 15:1 | Input HP: | 6.127 |
| Gear Type: | Worm | Bore Code: | 31 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output RPM: | 116 |
| Input HP @ 1750 RPM: | 5.277 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Output Style: | H1 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 1.375 in | Thrust Rating - output shaft: | 2490 |
| Model Code: | HMQ832 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,250 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310078846 | Weight: | 65.00 LB |

