Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B842-30-D
Part #:NH8420031.00
Catalog #:NH-B842-30-D
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | N: | 7.5 |
| C: | 11.5 in | K: | 3.75 in |
| U: | 1.25 in | I: | 6.1 in |
| G: | 1.88 | H-Tap size: | 1/2 - 13 UNC in |
| L: | 9.57 in | TAP Depth: | 1 in |
| O*: | 3.59 in | O: | 3.88 in |
| A: | 4.75 | J: | 7.5 in |
| F: | 3.75 | Center Distance (in): | 4.25 in |
| T: | 1.75 | B: | 9.75 |
| D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Base |
| Gear Type: | Worm | Output Style: | D |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Input Keyway: | 1/4 X 2.50 in |
| Assembly: | B-D | Overhung Load: | 3,550 |
| Output Shaft Orientation: | LR | Series Style: | NH-B-D |
| Input HP @ 1750 RPM: | 6.481 | Output RPM: | 58 |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 1.25 in |
| Reducer Style: | Worm - Right Angle | Output HP: | 5.517 |
| Model Code: | B842 | Series Code: | NH |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP: | 6.481 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 x 2.25 | Output Diameter (in): | 1.750 in |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5960 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
General Specifications
| UPC: | 690310079171 | Weight: | 116.00 LB |

