Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B842-40-D
Part #:NH8420032.00
Catalog #:NH-B842-40-D
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.5 in | M: | 3.47 |
| T: | 1.75 | H-Tap size: | 1/2 - 13 UNC in |
| U: | 1.25 in | B: | 9.75 |
| O*: | 3.59 in | N: | 7.5 |
| J: | 7.5 in | O: | 3.88 in |
| I: | 6.1 in | D: | 4.5 |
| L: | 9.57 in | K: | 3.75 in |
| TAP Depth: | 1 in | G: | 1.88 |
| Center Distance (in): | 4.25 in | A: | 4.75 |
| F: | 3.75 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.262 | Ratio: | 40:1 |
| Product Type: | Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Style: | NH-B-D |
| Output Diameter (in): | 1.750 in | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Code: | NH | Input HP: | 5.262 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Output Style: | D | Ratio Range: | 40:1 |
| Model Code: | B842 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Mounting Style: | Base |
| Output Shaft Orientation: | LR | Overhung Load: | 3,715 |
| Output Shaft Assembly Code: | D | Input Keyway: | 1/4 X 2.50 in |
| Assembly: | B-D | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output HP: | 4.274 | Output RPM: | 43 |
| Output Key: | 3/8 x 2.25 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 6156 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310079188 | Weight: | 116.00 LB |

