Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B842-80-D
Part #:NH8420035.00
Catalog #:NH-B842-80-D
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | N: | 7.5 |
| F: | 3.75 | L: | 9.57 in |
| B: | 9.75 | H-Tap size: | 1/2 - 13 UNC in |
| C: | 11.5 in | I: | 6.1 in |
| A: | 4.75 | TAP Depth: | 1 in |
| M: | 3.47 | O*: | 3.59 in |
| K: | 3.75 in | O: | 3.88 in |
| J: | 7.5 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | G: | 1.88 |
| T: | 1.75 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | NH | Input HP @ 1750 RPM: | 1.76 |
| Output HP: | 1.257 | Gear Type: | Worm |
| Overhung Load: | 3,740 | Mounting Style: | Base |
| Output Diameter (in): | 1.750 in | Input Keyway: | 1/4 X 2.50 in |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-B-D |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Input HP: | 1.76 | Output Style: | D |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Assembly: | B-D | Model Code: | B842 |
| Ratio Range: | 80:1 | Output Key: | 3/8 x 2.25 |
| Output RPM: | 21 | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio: | 80:1 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3620 in/lbs |
General Specifications
| UPC: | 690310079218 | Weight: | 116.00 LB |

