Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM842-60-L-56
Part #:NH8420046.00
Catalog #:NH-BM842-60-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | L: | 9.57 in |
| AJ: | 5.88 | D: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | G: | 1.88 |
| C: | 11.5 in | K: | 3.75 in |
| H-Tap size: | 1/2 - 13 UNC in | Center Distance (in): | 4.25 in |
| B: | 9.75 | N: | 7.5 |
| I: | 6.1 in | F: | 3.75 |
| J: | 7.5 in | BD: | 6.5 |
| A: | 4.75 | U: | 1.25 in |
| TAP Depth: | 1 in | T: | 1.75 |
| O: | 3.88 in |
Technical Specifications
| Output Style: | L | Output HP: | 2.772 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 2.25 |
| Output Shaft Orientation: | L | Thrust Rating - output shaft: | 2533 |
| Model Code: | BM842 | Input RPM: | 1,750 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Input Bore (C Face): | 0.625 | Output RPM: | 29 |
| Product Type: | Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Mounting Style: | Base | Output Diameter (in): | 1.750 in |
| Series Style: | NH-BM-L | Series Code: | NH |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 3.681 |
| Input HP: | 3.681 | No. of Gear Reductions: | Single |
| Frame Size: | 56C | Overhung Load: | 3,730 |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 1/4 X 2.50 in |
| Assembly: | BM-L | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5989 in/lbs |
General Specifications
| UPC: | 690310079249 | Weight: | 131.00 LB |

