Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM842-60-L-140
Part #:NH8420082.00
Catalog #:NH-BM842-60-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | BE: | 0.38 in |
| K: | 3.75 in | BF: | 0.41 |
| N: | 7.5 | AK: | 4.5 |
| LM: | 11.81 | B: | 9.75 |
| I: | 6.1 in | G: | 1.88 |
| BD: | 6.5 | H-Tap size: | 1/2 - 13 UNC in |
| O: | 3.88 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AJ: | 5.88 | J: | 7.5 in |
| A: | 4.75 | TAP Depth: | 1 in |
| C: | 11.5 in | D: | 4.5 |
| F: | 3.75 |
Technical Specifications
| Mounting Style: | Base | Overhung Load: | 3,730 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP: | 3.681 | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | BM842 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.750 in |
| Output Key: | 3/8 x 2.25 | Output HP: | 2.772 |
| Input Keyway: | 1/4 X 2.50 in | Motor Frame Size: | 140 |
| Output RPM: | 29 | Thrust Rating - output shaft: | 2533 |
| Input Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | Flexible Coupling Input | Output Style: | L |
| Series Code: | NH | Output Shaft Orientation: | L |
| Ratio: | 60:1 | Frame Size: | 140TC |
| Input RPM: | 1,750 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Style: | NH-BM-L | Product Type: | Right Angle |
| Assembly: | BM-L | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 3.681 | Ratio Range: | 60:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5989 in/lbs |
General Specifications
| UPC: | 690310079294 | Weight: | 131.00 LB |

