Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM842-60-D-180
Part #:NH8420142.00
Catalog #:NH-BM842-60-D-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.5 | A: | 4.75 |
| U: | 1.25 in | O*: | 3.59 in |
| J: | 7.5 in | G: | 1.88 |
| K: | 3.75 in | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| D: | 4.5 | F: | 3.75 |
| O: | 3.88 in | B: | 9.75 |
| H-Tap size: | 1/2 - 13 UNC in | TAP Depth: | 1 in |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | I: | 6.1 in |
| BF: | 0.53 | AJ: | 7.25 |
| C: | 11.5 in | T: | 1.75 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Frame Size: | 180TC |
| Output Shaft Orientation: | LR | Thrust Rating - output shaft: | 2533 |
| Output Style: | D | Ratio Range: | 60:1 |
| Model Code: | BM842 | Series Style: | NH-BM-D |
| Overhung Load: | 3,730 | Output HP: | 2.772 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Diameter (in): | 1.750 in |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.50 in |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 60:1 | Output Key: | 3/8 x 2.25 |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 29 | Motor Frame Size: | 180 |
| Input HP: | 3.681 | Assembly: | BM-D |
| Mounting Style: | Base | Output Shaft Assembly Code: | D |
| Series Code: | NH | Input HP @ 1750 RPM: | 3.681 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5989 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 690310079607 | Weight: | 131.00 LB |

