Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM842-30-L-210
Part #:NH8420151.00
Catalog #:NH-BM842-30-L-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 6.1 in |
| H-Tap size: | 1/2 - 13 UNC in | A: | 4.75 |
| G: | 1.88 | TAP Depth: | 1 in |
| D: | 4.5 | T: | 1.75 |
| L: | 9.57 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| J: | 7.5 in | BE1: | 0.5 in |
| L1: | 12.9 in | U: | 1.25 in |
| C: | 11.5 in | O: | 3.88 in |
| K: | 3.75 in | B: | 9.75 |
| F: | 3.75 | N: | 7.5 |
| AK: | 8.5 |
Technical Specifications
| Series Code: | NH | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output RPM: | 58 |
| Input HP: | 6.481 | Output Shaft Assembly Code: | L |
| Thrust Rating - output shaft: | 2533 | Output HP: | 5.517 |
| Ratio Range: | 30:1 | Output Shaft Orientation: | L |
| Assembly: | BM-L | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.750 in | Model Code: | BM842 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Output Style: | L |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 x 2.25 |
| Frame Size: | 210TC | Motor Frame Size: | 210 |
| Overhung Load: | 3,550 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.50 in | Series Style: | NH-BM-L |
| Input HP @ 1750 RPM: | 6.481 | Input Bore (C Face): | 1.375 |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5960 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310079652 | Weight: | 131.00 LB |

