Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM842-7.5-R-210
Part #:NH8420158.00
Catalog #:NH-BM842-7.5-R-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | BF: | 0.53 |
| A: | 4.75 | BE1: | 0.5 in |
| L1: | 12.9 in | G: | 1.88 |
| AK: | 8.5 | B: | 9.75 |
| TAP Depth: | 1 in | I: | 6.1 in |
| L: | 9.57 in | F: | 3.75 |
| N: | 7.5 | T: | 1.75 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| H-Tap size: | 1/2 - 13 UNC in | C: | 11.5 in |
| O: | 3.88 in | J: | 7.5 in |
| AJ: | 7.25 | U: | 1.25 in |
| BD: | 9 |
Technical Specifications
| Overhung Load: | 2,930 | Mounting Style: | Base |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/8 x 2.25 | Model Code: | BM842 |
| Output Diameter (in): | 1.750 in | Output Style: | R |
| Output Shaft Assembly Code: | R | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Assembly: | BM-R |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.50 in | Thrust Rating - output shaft: | 1640 |
| Input HP @ 1750 RPM: | 16.27 | Input Style: | Flexible Coupling Input |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | NH |
| Motor Frame Size: | 210 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output HP: | 15.36 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-BM-R |
| Output Shaft Orientation: | R | Ratio Range: | 7.5:1 |
| Input HP: | 16.27 | Frame Size: | 210TC |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 4148 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310079669 | Weight: | 131.00 LB |

