Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM842-15-R-210
Part #:NH8420160.00
Catalog #:NH-BM842-15-R-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | K: | 3.75 in |
| I: | 6.1 in | C: | 11.5 in |
| U: | 1.25 in | AJ: | 7.25 |
| BF: | 0.53 | L1: | 12.9 in |
| AK: | 8.5 | J: | 7.5 in |
| G: | 1.88 | L: | 9.57 in |
| T: | 1.75 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | O*: | 3.59 in |
| B: | 9.75 | N: | 7.5 |
| O: | 3.88 in | F: | 3.75 |
| BD: | 9 | TAP Depth: | 1 in |
| H-Tap size: | 1/2 - 13 UNC in | A: | 4.75 |
Technical Specifications
| Output Shaft Orientation: | R | Reducer Style: | Worm - Right Angle |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 116 | Keyway: | 5/16 X 5/32 |
| Overhung Load: | 3,190 | Input HP: | 11.13 |
| Output Key: | 3/8 x 2.25 | Output HP: | 10.2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | BM-R | Frame Size: | 210TC |
| Ratio: | 15:1 | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.750 in |
| Input Bore (C Face): | 1.375 | Model Code: | BM842 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 2319 | Input HP @ 1750 RPM: | 11.13 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Series Style: | NH-BM-R |
| Input Keyway: | 1/4 X 2.50 in | Output Style: | R |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Series Code: | NH | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 5508 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310079683 | Weight: | 131.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 37.00 IN |
| Packaged Height: | 17.50 IN |

