Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM842-20-R-210
Part #:NH8420161.00
Catalog #:NH-BM842-20-R-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 UNC in | G: | 1.88 |
| B: | 9.75 | T: | 1.75 |
| F: | 3.75 | K: | 3.75 in |
| BD: | 9 | C: | 11.5 in |
| L1: | 12.9 in | D: | 4.5 |
| AJ: | 7.25 | N: | 7.5 |
| O: | 3.88 in | U: | 1.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| L: | 9.57 in | TAP Depth: | 1 in |
| Center Distance (in): | 4.25 in | J: | 7.5 in |
| I: | 6.1 in | BF: | 0.53 |
| A: | 4.75 |
Technical Specifications
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output HP: | 8.458 | Gear Type: | Worm |
| Output Key: | 3/8 x 2.25 | Input Style: | Flexible Coupling Input |
| Series Style: | NH-BM-R | Input Keyway: | 1/4 X 2.50 in |
| Thrust Rating - output shaft: | 2533 | Input HP: | 9.462 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 9.462 |
| Output Diameter (in): | 1.750 in | Assembly: | BM-R |
| Output RPM: | 87 | Output Shaft Assembly Code: | R |
| Output Style: | R | No. of Gear Reductions: | Single |
| Frame Size: | 210TC | Output Shaft Orientation: | R |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | BM842 | Overhung Load: | 3,320 |
| Center Distance (in): | 4.25 | Series Code: | NH |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6092 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310079690 | Weight: | 131.00 LB |

