Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM842-10-D-210
Part #:NH8420171.00
Catalog #:NH-BM842-10-D-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.75 | AK: | 8.5 |
| G: | 1.88 | J: | 7.5 in |
| K: | 3.75 in | A: | 4.75 |
| O*: | 3.59 in | BE1: | 0.5 in |
| TAP Depth: | 1 in | L: | 9.57 in |
| I: | 6.1 in | L1: | 12.9 in |
| C: | 11.5 in | T: | 1.75 |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| O: | 3.88 in | AJ: | 7.25 |
| N: | 7.5 | H-Tap size: | 1/2 - 13 UNC in |
| D: | 4.5 | B: | 9.75 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.93 | Series Code: | NH |
| Overhung Load: | 3,010 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output HP: | 14 | Input Keyway: | 1/4 X 2.50 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Style: | D | Input HP: | 14.93 |
| Output Key: | 3/8 x 2.25 | Model Code: | BM842 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.750 in |
| Assembly: | BM-D | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 210 | Output RPM: | 175 |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 1788 |
| Mounting Style: | Base | Series Style: | NH-BM-D |
| Output Shaft Orientation: | LR | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 5042 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310079737 | Weight: | 131.00 LB |

