Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM842-20-R-250
Part #:NH8420197.00
Catalog #:NH-BM842-20-R-250
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | O: | 3.88 in |
| L: | 9.57 in | U: | 1.25 in |
| F: | 3.75 | L1: | 13.46 in |
| H-Tap size: | 1/2 - 13 UNC in | A: | 4.75 |
| AJ: | 7.25 | C: | 11.5 in |
| I: | 6.1 in | G: | 1.88 |
| T: | 1.75 | N: | 7.5 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| D: | 4.5 | TAP Depth: | 1 in |
| K: | 3.75 in | BE1: | 0.5 in |
| BF: | 0.53 | B: | 9.75 |
| BD: | 9 |
Technical Specifications
| Motor Frame Size: | 250 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Service Factor: | 1 | Frame Size: | 250TC |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output HP: | 8.458 |
| Thrust Rating - output shaft: | 2533 | Input HP: | 9.462 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 87 | Ratio Range: | 20:1 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Model Code: | BM842 | Overhung Load: | 3,320 |
| Assembly: | BM-R | Input HP @ 1750 RPM: | 9.462 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Style: | R | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 x 2.25 | Product Type: | Right Angle |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Input Keyway: | 1/4 X 2.50 in | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Series Style: | NH-BM-R |
| Output Diameter (in): | 1.750 in | Output Shaft Orientation: | R |
| Series Code: | NH | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 6092 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310079775 | Weight: | 131.00 LB |

