Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ842-100-D-56
Part #:NH8420252.00
Catalog #:NH-BMQ842-100-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.88 in | G: | 1.88 |
| I: | 6.1 in | BD: | 6.5 |
| H-Tap size: | 1/2 - 13 UNC in | RQ: | 6.04 in |
| B: | 9.75 | BE: | 0.38 in |
| TAP Depth: | 1 in | C: | 11.5 in |
| D: | 4.5 | O*: | 3.59 in |
| F: | 3.75 | A: | 4.75 |
| K: | 3.75 in | AJ: | 5.88 |
| LQ: | 6.77 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | T: | 1.75 |
| N: | 7.5 | J: | 7.5 in |
| BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 4.25 | Input HP: | 1.201 |
| Input Bore (C Face): | 0.625 | Output RPM: | 17 |
| Input HP @ 1750 RPM: | 1.201 | Output HP: | 0.792 |
| Output Style: | D | Ratio Range: | 100:1 to 250:1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Assembly: | BMQ-D |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | D | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | BMQ842 |
| Gear Type: | Worm | Output Key: | 3/8 x 2.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.750 in |
| Input Diameter (in): | 0.625 in | Series Style: | NH-BMQ-D |
| Service Factor: | 1 | Series Code: | NH |
| Frame Size: | 56C | Output Shaft Orientation: | LR |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2852 in/lbs |
General Specifications
| UPC: | 690310079898 | Weight: | 124.00 LB |

