Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ842-50-L-140
Part #:NH8420261.00
Catalog #:NH-BMQ842-50-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | C: | 11.5 in |
| BE: | 0.38 in | G: | 1.88 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| T: | 1.75 | RQ: | 6.04 in |
| LQ: | 6.77 in | N: | 7.5 |
| BD: | 6.5 | O: | 3.88 in |
| J: | 7.5 in | AK: | 4.5 |
| D: | 4.5 | AJ: | 5.88 |
| B: | 9.75 | F: | 3.75 |
| O*: | 3.59 in | I: | 6.1 in |
| TAP Depth: | 1 in | A: | 4.75 |
| H-Tap size: | 1/2 - 13 UNC in |
Technical Specifications
| Output Shaft Orientation: | L | Output RPM: | 35 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output HP: | 3.426 |
| Keyway: | 3/16 X 3/32 | Frame Size: | 140TC |
| Ratio: | 50:1 | Input HP: | 4.389 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 2.25 |
| Input Style: | C-Face Quill | Overhung Load: | 3,730 |
| Assembly: | BMQ-L | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Series Code: | NH |
| Output Diameter (in): | 1.750 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | L | Series Style: | NH-BMQ-L |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 4.389 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Input Quill Diameter (in): | 0.875 in |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | BMQ842 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6170 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 690310079942 | Weight: | 124.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 37.00 IN |
| Packaged Height: | 17.50 IN |

