Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ842-20-R-140
Part #:NH8420269.00
Catalog #:NH-BMQ842-20-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.88 in | B: | 9.75 |
| BD: | 6.5 | Center Distance (in): | 4.25 in |
| F: | 3.75 | K: | 3.75 in |
| AJ: | 5.88 | I: | 6.1 in |
| TAP Depth: | 1 in | BF: | 0.41 |
| G: | 1.88 | C: | 11.5 in |
| D: | 4.5 | T: | 1.75 |
| J: | 7.5 in | A: | 4.75 |
| LQ: | 6.77 in | N: | 7.5 |
| RQ: | 6.04 in | AK: | 4.5 |
| BE: | 0.38 in | H-Tap size: | 1/2 - 13 UNC in |
Technical Specifications
| Model Code: | BMQ842 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.750 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.462 | Series Code: | NH |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | R | Overhung Load: | 3,320 |
| Output HP: | 8.458 | Assembly: | BMQ-R |
| Output Shaft Orientation: | R | Output RPM: | 87 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 140 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 3/8 x 2.25 |
| Mounting Style: | Base | Thrust Rating - output shaft: | 2533 |
| Ratio: | 20:1 | Input HP: | 9.462 |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Style: | NH-BMQ-R |
| Ratio Range: | 20:1 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6092 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
General Specifications
| UPC: | 690310079997 | Weight: | 124.00 LB |

