Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ842-60-D-140
Part #:NH8420286.00
Catalog #:NH-BMQ842-60-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| K: | 3.75 in | O*: | 3.59 in |
| BE: | 0.38 in | J: | 7.5 in |
| D: | 4.5 | C: | 11.5 in |
| AK: | 4.5 | A: | 4.75 |
| TAP Depth: | 1 in | RQ: | 6.04 in |
| H-Tap size: | 1/2 - 13 UNC in | N: | 7.5 |
| O: | 3.88 in | B: | 9.75 |
| LQ: | 6.77 in | T: | 1.75 |
| F: | 3.75 | BD: | 6.5 |
| I: | 6.1 in | G: | 1.88 |
| AJ: | 5.88 |
Technical Specifications
| Series Code: | NH | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Reducer: | Worm - Right Angle |
| Output HP: | 2.772 | Frame Size: | 140TC |
| Gear Type: | Worm | Output Style: | D |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.681 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.750 in |
| Input HP: | 3.681 | Input Bore (C Face): | 0.875 |
| Output RPM: | 29 | Model Code: | BMQ842 |
| Center Distance (in): | 4.25 | Overhung Load: | 3,730 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Assembly: | BMQ-D | Input Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2533 |
| Series Style: | NH-BMQ-D | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/8 x 2.25 |
| Output Shaft Orientation: | LR | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 140 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 5989 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310080108 | Weight: | 124.00 LB |

