Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ842-60-D-180
Part #:NH8420322.00
Catalog #:NH-BMQ842-60-D-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BF: | 0.53 |
| O*: | 3.59 in | T: | 1.75 |
| G: | 1.88 | A: | 4.75 |
| TAP Depth: | 1 in | O: | 3.88 in |
| AK: | 8.5 | D: | 4.5 |
| N: | 7.5 | C: | 11.5 in |
| AJ: | 7.25 | F: | 3.75 |
| RQ: | 6.68 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BD: | 9 |
| H-Tap size: | 1/2 - 13 UNC in | BE1: | 0.5 in |
| J: | 7.5 in | K: | 3.75 in |
| B: | 9.75 |
Technical Specifications
| Ratio: | 60:1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.681 | Overhung Load: | 3,730 |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2533 |
| Output Key: | 3/8 x 2.25 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Assembly: | BMQ-D | Series Style: | NH-BMQ-D |
| Output Style: | D | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Frame Size: | 180TC |
| Output Diameter (in): | 1.750 in | Output HP: | 2.772 |
| Output RPM: | 29 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Code: | NH | Output Shaft Orientation: | LR |
| Input HP: | 3.681 | Model Code: | BMQ842 |
| Service Factor: | 1 | Mounting Style: | Base |
| Input Keyway (C Face): | 1/4 x 1/8 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5989 in/lbs |
General Specifications
| UPC: | 690310080405 | Weight: | 124.00 LB |

