Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ842-100-R-210
Part #:NH8420348.00
Catalog #:NH-BMQ842-100-R-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | C: | 11.5 in |
| AK: | 8.5 | H-Tap size: | 1/2 - 13 UNC in |
| A: | 4.75 | Center Distance (in): | 4.25 in |
| G: | 1.88 | RQ: | 6.68 in |
| O: | 3.88 in | AJ: | 7.25 |
| TAP Depth: | 1 in | F: | 3.75 |
| D: | 4.5 | BF: | 0.53 |
| BD: | 9 | B: | 9.75 |
| BE1: | 0.5 in | T: | 1.75 |
| N: | 7.5 | I: | 6.1 in |
| LQ1: | 7.21 in | K: | 3.75 in |
Technical Specifications
| Input Diameter (in): | 1.375 in | Input Bore (C Face): | 1.375 |
| Mounting Style: | Base | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | BMQ842 | Output Shaft Orientation: | R |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output HP: | 0.792 | Output Key: | 3/8 x 2.25 |
| Output Style: | R | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.750 in | Frame Size: | 210TC |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | NH |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Motor Frame Size: | 210 | Output Shaft Assembly Code: | R |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 1.201 |
| Series Style: | NH-BMQ-R | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Input HP: | 1.201 | Output RPM: | 17 |
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb | Output Torque Rating (in-lb): | 2852 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310080559 | Weight: | 124.00 LB |

