Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ842-5-D-210
Part #:NH8420349.00
Catalog #:NH-BMQ842-5-D-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.5 in | K: | 3.75 in |
| I: | 6.1 in | J: | 7.5 in |
| O: | 3.88 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | A: | 4.75 |
| LQ1: | 7.21 in | BD: | 9 |
| D: | 4.5 | H-Tap size: | 1/2 - 13 UNC in |
| AJ: | 7.25 | T: | 1.75 |
| B: | 9.75 | TAP Depth: | 1 in |
| N: | 7.5 | G: | 1.88 |
| BF: | 0.53 | BE1: | 0.5 in |
| F: | 3.75 | O*: | 3.59 in |
| RQ: | 6.68 in |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Overhung Load: | 2,800 |
| Product Type: | Right Angle | Mounting Style: | Base |
| Input RPM: | 1,750 | Model Code: | BMQ842 |
| Input Bore (C Face): | 1.375 | Frame Size: | 210TC |
| Assembly: | BMQ-D | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.375 in | Output Diameter (in): | 1.75 in |
| Output Shaft Orientation: | LR | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 210 |
| Thrust Rating - output shaft: | 1445 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 x 2.25 | Input Style: | C-Face Quill |
| Output RPM: | 350 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 18.08 | Series Code: | NH |
| Input HP: | 18.08 | Output Style: | D |
| Series Style: | NH-BMQ-D | Center Distance (in): | 4.25 |
| Output HP: | 17.25 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 3209 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310080566 | Weight: | 124.00 LB |

