Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ842-100-H1-56-35
Part #:NH8420584.35
Catalog #:NH-HMQ842-100-H1-56-35
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AE2: | 0.63 |
| AF: | 0.38 | LQ: | 6.45 in |
| LL: | 4.25 in | AG: | 8.5 |
| RQ: | 6.04 in | BF: | 0.41 |
| BD: | 6.5 | P: | 3.69 in |
| H: | 0.53 in | V: | 2.75 in |
| AA: | 14 | AJ: | 5.88 |
| AB: | 6.38 | D: | 4.5 |
| AK: | 4.5 | G: | 3.26 |
| B: | 9.75 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BE: | 0.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Output HP: | 0.792 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP: | 1.201 | No. of Gear Reductions: | Single |
| Model Code: | HMQ842 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 100:1 to 250:1 | Series Style: | NH-HMQ-H1 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 56C |
| Reducer Style: | Worm - Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 1.201 | Output Shaft Orientation: | H1 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Output RPM: | 17 |
| Frame Size: | 56C | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Series Code: | NH |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/2 X 3.38 |
| Output Style: | H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
General Specifications
| UPC: | 690310080993 | Weight: | 127.00 LB |

