Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ842-5-H1-180-35
Part #:NH8420597.35
Catalog #:NH-HMQ842-5-H1-180-35
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | G: | 3.26 |
| LQ1: | 7.21 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| B: | 9.75 | AF: | 0.38 |
| LL: | 4.25 in | AE2: | 0.63 |
| AA: | 14 | AB: | 6.38 |
| RQ: | 6.68 in | D: | 4.5 |
| H: | 0.53 in | T: | 2.188 |
| I: | 6.1 in | BF: | 0.53 |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Gear Type: | Worm | Series Style: | NH-HMQ-H1 |
| Assembly: | HMQ-H1 | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio: | 5:1 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Output Style: | H1 |
| Motor Frame Size: | 180TC | Model Code: | HMQ842 |
| Series Code: | NH | Ratio Range: | 5:1 |
| Input HP: | 18.08 | Input HP @ 1750 RPM: | 18.08 |
| Thrust Rating - output shaft: | 1445 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Frame Size: | 180TC | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 1.125 in | Output HP: | 17.25 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 3209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310081334 | Weight: | 127.00 LB |

