Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ842-10-H1-250-35
Part #:NH8420623.35
Catalog #:NH-HMQ842-10-H1-250-35
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| G: | 3.26 | T: | 2.188 |
| AF: | 0.38 | H: | 0.53 in |
| AJ: | 7.25 | B: | 9.75 |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| AE2: | 0.63 | D: | 4.5 |
| BF: | 0.53 | BD: | 9 |
| AG: | 8.5 | RQ: | 7.24 in |
| AK: | 8.5 | LL: | 4.25 in |
| BE1: | 0.5 in | V: | 2.75 in |
| AA: | 14 | AB: | 6.38 |
Technical Specifications
| Frame Size: | 250TC | Service Factor: | 1 |
| Output Style: | H1 | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Output Shaft Assembly Code: | H1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Mounting Style: | Shaft Mount |
| Series Style: | NH-HMQ-H1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.93 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output HP: | 14 | Ratio: | 10:1 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Output Diameter (in): | 2.188 in | Input HP: | 14.93 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.625 in |
| Model Code: | HMQ842 | Reducer Style: | Worm - Right Angle |
| Series Code: | NH | Input Keyway (C Face): | 3/8 x 3/16 |
| Thrust Rating - output shaft: | 1788 | Input Bore (C Face): | 1.625 |
| Output Shaft Orientation: | H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5042 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
General Specifications
| UPC: | 690310081778 | Weight: | 127.00 LB |

