Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B852-60-L
Part #:NH8520007.00
Catalog #:NH-B852-60-L
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.72 in | TAP Depth: | 1.25 in |
| T: | 2 | Center Distance (in): | 5.25 in |
| D: | 4.88 | F: | 4.5 |
| M: | 3.38 | B: | 11 |
| I: | 7.5 in | A: | 6.19 |
| G: | 2.25 | U: | 1.25 in |
| N: | 9 | H-Tap size: | 5/8 - 11 UNC in |
| J: | 9 in | L: | 10.88 in |
| C: | 12.69 in | K: | 4.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.816 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Overhung Load: | 3,570 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | NH | Mounting Style: | Base |
| Output Diameter (in): | 2.000 in | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Series Style: | NH-B-L |
| Ratio: | 60:1 | Output Shaft Orientation: | L |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Output RPM: | 29 |
| Model Code: | B852 | Output Key: | 1/2 x 2.50 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output HP: | 4.263 | Product Type: | Right Angle |
| Input HP: | 5.816 | Output Style: | L |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | L |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | B-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 9212 in/lbs |
General Specifications
| UPC: | 690310081877 | Weight: | 197.00 LB |

