Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B852-60-D
Part #:NH8520021.00
Catalog #:NH-B852-60-D
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 12.69 in | B: | 11 |
| L: | 10.88 in | M: | 3.38 |
| TAP Depth: | 1.25 in | O: | 4.72 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 2.25 | F: | 4.5 |
| T: | 2 | D: | 4.88 |
| H-Tap size: | 5/8 - 11 UNC in | J: | 9 in |
| N: | 9 | U: | 1.25 in |
| K: | 4.5 in | O*: | 4.47 in |
| A: | 6.19 |
Technical Specifications
| Output RPM: | 29 | Product Type: | Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 60:1 |
| Overhung Load: | 3,570 | Assembly: | B-D |
| Output Shaft Orientation: | LR | Mounting Style: | Base |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 5.816 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 x 2.50 |
| Service Factor: | 1 | Model Code: | B852 |
| No. of Gear Reductions: | Single | Output HP: | 4.263 |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.000 in | Output Style: | D |
| Series Code: | NH | Input RPM: | 1,750 |
| Series Style: | NH-B-D | Input HP: | 5.816 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310082010 | Weight: | 197.00 LB |

