Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM852-15-L-210
Part #:NH8520044.00
Catalog #:NH-BM852-15-L-210
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| H-Tap size: | 5/8 - 11 UNC in | BF: | 0.53 |
| AJ: | 7.25 | L1: | 14.3 in |
| TAP Depth: | 1.25 in | T: | 2 |
| AK: | 8.5 | O: | 4.72 in |
| A: | 6.19 | L: | 10.88 in |
| C: | 12.69 in | BD: | 9 |
| J: | 9 in | K: | 4.5 in |
| N: | 9 | B: | 11 |
| F: | 4.5 | G: | 2.25 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| U: | 1.25 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 210 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output HP: | 16.55 |
| Input Keyway: | 1/4 X 3.00 in | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3033 | Input HP @ 1750 RPM: | 18.11 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP: | 18.11 |
| Output Style: | L | Ratio Range: | 15:1 |
| Assembly: | BM-L | Output Shaft Orientation: | L |
| Reducer: | Worm - Right Angle | Model Code: | BM852 |
| Output Diameter (in): | 2.000 in | Input Style: | Flexible Coupling Input |
| Mounting Style: | Base | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Overhung Load: | 3,560 |
| Frame Size: | 210TC | Series Code: | NH |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Output Key: | 1/2 x 2.50 |
| Product Type: | Right Angle | Series Style: | NH-BM-L |
| Output RPM: | 116 | Ratio: | 15:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 8941 in/lbs |
General Specifications
| UPC: | 690310082164 | Weight: | 216.00 LB |

