Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B852-7.5-L
Part #:NH8520086.00
Catalog #:NH-B852-7.5-L
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.5 | I: | 7.5 in |
| H-Tap size: | 5/8 - 11 UNC in | A: | 6.19 |
| TAP Depth: | 1.25 in | U: | 1.25 in |
| B: | 11 | M: | 3.38 |
| J: | 9 in | O: | 4.72 in |
| K: | 4.5 in | T: | 2 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| C: | 12.69 in | N: | 9 |
| D: | 4.88 | G: | 2.25 |
Technical Specifications
| Input HP: | 28.1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Model Code: | B852 |
| Output Key: | 1/2 x 2.50 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Mounting Style: | Base |
| Input Diameter (in): | 1.25 in | Series Style: | NH-B-L |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 28.1 | Service Factor: | 1 |
| Series Code: | NH | Input RPM: | 1,750 |
| Gear Type: | Worm | Overhung Load: | 3,245 |
| Output Shaft Orientation: | L | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Output Style: | L |
| Assembly: | B-L | Output HP: | 26.7 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Thrust Rating - output shaft: | 2021 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310082331 | Weight: | 197.00 LB |

