Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B852-7.5-R
Part #:NH8520091.00
Catalog #:NH-B852-7.5-R
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.25 | T: | 2 |
| C: | 12.69 in | TAP Depth: | 1.25 in |
| Center Distance (in): | 5.25 in | K: | 4.5 in |
| A: | 6.19 | M: | 3.38 |
| L: | 10.88 in | D: | 4.88 |
| O: | 4.72 in | F: | 4.5 |
| N: | 9 | J: | 9 in |
| B: | 11 | U: | 1.25 in |
| H-Tap size: | 5/8 - 11 UNC in | I: | 7.5 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | R |
| Input HP: | 28.1 | Gear Type: | Worm |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-B-R |
| Model Code: | B852 | Overhung Load: | 3,245 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Assembly: | B-R |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | R |
| Input HP @ 1750 RPM: | 28.1 | Ratio Range: | 7.5:1 |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Ratio: | 7.5:1 | Input Style: | Solid Shaft |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Series Code: | NH | Service Factor: | 1 |
| Output HP: | 26.7 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2021 | Output Style: | R |
| Output Key: | 1/2 x 2.50 | Center Distance (in): | 5.25 |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 2.000 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 7213 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310082379 | Weight: | 197.00 LB |

