Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B852-25-R
Part #:NH8520092.00
Catalog #:NH-B852-25-R
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | O: | 4.72 in |
| H-Tap size: | 5/8 - 11 UNC in | I: | 7.5 in |
| J: | 9 in | F: | 4.5 |
| Center Distance (in): | 5.25 in | A: | 6.19 |
| TAP Depth: | 1.25 in | B: | 11 |
| U: | 1.25 in | N: | 9 |
| D: | 4.88 | G: | 2.25 |
| C: | 12.69 in | M: | 3.38 |
| K: | 4.5 in | T: | 2 |
Technical Specifications
| Center Distance (in): | 5.25 | Assembly: | B-R |
| Series Code: | NH | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Diameter (in): | 2.000 in | Output HP: | 10.57 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 25:1 | Input HP: | 12.19 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Model Code: | B852 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 x 2.50 | Overhung Load: | 3,560 |
| Ratio Range: | 25:1 | Series Style: | NH-B-R |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Output Style: | R | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | R | Output RPM: | 70 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 12.19 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310082386 | Weight: | 197.00 LB |

