Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM852-100-L-140
Part #:NH8520147.00
Catalog #:NH-BM852-100-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.25 in | AJ: | 5.88 |
| N: | 9 | U: | 1.25 in |
| AK: | 4.5 | BD: | 6.5 |
| D: | 4.88 | BE: | 0.38 in |
| O: | 4.72 in | A: | 6.19 |
| Center Distance (in): | 5.25 in | T: | 2 |
| H-Tap size: | 5/8 - 11 UNC in | G: | 2.25 |
| J: | 9 in | B: | 11 |
| F: | 4.5 | LM: | 13.21 |
| K: | 4.5 in | I: | 7.5 in |
| BF: | 0.41 | C: | 12.69 in |
| L: | 10.88 in |
Technical Specifications
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 100:1 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load: | 3,600 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | L | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.000 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.072 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output HP: | 1.291 |
| Output Key: | 1/2 x 2.50 | Model Code: | BM852 |
| Thrust Rating - output shaft: | 3412 | Frame Size: | 140TC |
| Input HP: | 2.072 | Assembly: | BM-L |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Input Bore (C Face): | 0.875 | Output Style: | L |
| Mounting Style: | Base | Ratio Range: | 100:1 to 250:1 |
| Series Style: | NH-BM-L | Series Code: | NH |
| No. of Gear Reductions: | Single | Output RPM: | 17 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310082454 | Weight: | 216.00 LB |

