Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM852-25-L-180
Part #:NH8520174.00
Catalog #:NH-BM852-25-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.25 | C: | 12.69 in |
| T: | 2 | BF: | 0.53 |
| N: | 9 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| L: | 10.88 in | O: | 4.72 in |
| B: | 11 | I: | 7.5 in |
| D: | 4.88 | H-Tap size: | 5/8 - 11 UNC in |
| AK: | 8.5 | BE1: | 0.5 in |
| TAP Depth: | 1.25 in | K: | 4.5 in |
| A: | 6.19 | J: | 9 in |
| L1: | 14.3 in | U: | 1.25 in |
| F: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | BM-L |
| Series Code: | NH | Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 12.19 | Output Key: | 1/2 x 2.50 |
| Model Code: | BM852 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 25:1 | Mounting Style: | Base |
| Input HP: | 12.19 | Series Style: | NH-BM-L |
| Output Diameter (in): | 2.000 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Overhung Load: | 3,560 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Motor Frame Size: | 180 |
| Output RPM: | 70 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Output Style: | L |
| Output HP: | 10.57 | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | L | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 25:1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9517 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310082492 | Weight: | 216.00 LB |

