Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-100-L-56
Part #:NH8520228.00
Catalog #:NH-BMQ852-100-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 11 | C: | 12.69 in |
| BD: | 6.5 | Center Distance (in): | 5.25 in |
| F: | 4.5 | D: | 4.88 |
| AK: | 4.5 | N: | 9 |
| LQ: | 7.85 in | I: | 7.5 in |
| J: | 9 in | K: | 4.5 in |
| G: | 2.25 | AJ: | 5.88 |
| BF: | 0.41 | TAP Depth: | 1.25 in |
| O: | 4.72 in | RQ: | 7.35 in |
| T: | 2 | BE: | 0.38 in |
| A: | 6.19 | H-Tap size: | 5/8 - 11 UNC in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Series Code: | NH | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.072 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Output HP: | 1.291 | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Output Diameter (in): | 2.000 in | Output Key: | 1/2 x 2.50 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load: | 3,600 | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Input Diameter (in): | 0.625 in |
| Model Code: | BMQ852 | Thrust Rating - output shaft: | 3412 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Style: | L |
| Series Style: | NH-BMQ-L | Input HP: | 2.072 |
| Assembly: | BMQ-L | Output Shaft Orientation: | L |
| Output RPM: | 17 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
General Specifications
| UPC: | 690310082584 | Weight: | 216.00 LB |

