Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-100-D-56
Part #:NH8520252.00
Catalog #:NH-BMQ852-100-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.5 | N: | 9 |
| C: | 12.69 in | D: | 4.88 |
| AJ: | 5.88 | BD: | 6.5 |
| BE: | 0.38 in | BF: | 0.41 |
| TAP Depth: | 1.25 in | K: | 4.5 in |
| O*: | 4.47 in | A: | 6.19 |
| LQ: | 7.85 in | B: | 11 |
| I: | 7.5 in | H-Tap size: | 5/8 - 11 UNC in |
| J: | 9 in | RQ: | 7.35 in |
| O: | 4.72 in | G: | 2.25 |
| AK: | 4.5 | T: | 2 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 17 | Gear Type: | Worm |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Base |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 2.072 |
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Series Code: | NH | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Assembly: | BMQ-D |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 2.000 in |
| Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Series Style: | NH-BMQ-D | Input HP: | 2.072 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/2 x 2.50 | Output Shaft Assembly Code: | D |
| Output HP: | 1.291 | Overhung Load: | 3,600 |
| Output Style: | D | Model Code: | BMQ852 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 4646 in/lbs |
General Specifications
| UPC: | 690310082607 | Weight: | 216.00 LB |

