Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-50-L-140
Part #:NH8520261.00
Catalog #:NH-BMQ852-50-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.5 | Center Distance (in): | 5.25 in |
| A: | 6.19 | RQ: | 7.35 in |
| T: | 2 | D: | 4.88 |
| AJ: | 5.88 | G: | 2.25 |
| BD: | 6.5 | N: | 9 |
| B: | 11 | BE: | 0.38 in |
| I: | 7.5 in | O: | 4.72 in |
| TAP Depth: | 1.25 in | AK: | 4.5 |
| BF: | 0.41 | H-Tap size: | 5/8 - 11 UNC in |
| C: | 12.69 in | K: | 4.5 in |
| J: | 9 in | LQ: | 7.85 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input HP: | 6.777 |
| Output HP: | 5.199 | Assembly: | BMQ-L |
| Output Diameter (in): | 2.000 in | Input Diameter (in): | 0.875 in |
| Ratio Range: | 50:1 | Output Style: | L |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Model Code: | BMQ852 | Series Style: | NH-BMQ-L |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.777 |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Frame Size: | 140TC | Thrust Rating - output shaft: | 3412 |
| Series Code: | NH | Output RPM: | 35 |
| Motor Frame Size: | 140 | Service Factor: | 1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Overhung Load: | 3,560 |
| Output Key: | 1/2 x 2.50 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9362 in/lbs |
General Specifications
| UPC: | 690310082614 | Weight: | 216.00 LB |

