Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-80-L-140
Part #:NH8520263.00
Catalog #:NH-BMQ852-80-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H-Tap size: | 5/8 - 11 UNC in |
| C: | 12.69 in | N: | 9 |
| G: | 2.25 | RQ: | 7.35 in |
| B: | 11 | K: | 4.5 in |
| LQ: | 7.85 in | O: | 4.72 in |
| AJ: | 5.88 | F: | 4.5 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| J: | 9 in | I: | 7.5 in |
| TAP Depth: | 1.25 in | BE: | 0.38 in |
| A: | 6.19 | D: | 4.88 |
| BD: | 6.5 | T: | 2 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.000 in |
| Product Type: | Right Angle | Series Code: | NH |
| Reducer Style: | Worm - Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP: | 2.906 | Assembly: | BMQ-L |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Output RPM: | 21 | Input HP @ 1750 RPM: | 2.906 |
| Input RPM: | 1,750 | Output Style: | L |
| Output HP: | 1.902 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 x 2.50 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 80:1 | Mounting Style: | Base |
| Model Code: | BMQ852 | Frame Size: | 140TC |
| Service Factor: | 1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | L |
| Output Shaft Orientation: | L | Series Style: | NH-BMQ-L |
| Overhung Load: | 3,590 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310082638 | Weight: | 216.00 LB |

