Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-100-L-140
Part #:NH8520264.00
Catalog #:NH-BMQ852-100-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.5 in | D: | 4.88 |
| RQ: | 7.35 in | F: | 4.5 |
| H-Tap size: | 5/8 - 11 UNC in | O: | 4.72 in |
| BE: | 0.38 in | B: | 11 |
| AK: | 4.5 | A: | 6.19 |
| C: | 12.69 in | BF: | 0.41 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| J: | 9 in | N: | 9 |
| G: | 2.25 | TAP Depth: | 1.25 in |
| T: | 2 | BD: | 6.5 |
| AJ: | 5.88 | I: | 7.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.000 in |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Ratio Range: | 100:1 to 250:1 | Input HP: | 2.072 |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 2.072 | Reducer Style: | Worm - Right Angle |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 100:1 |
| Overhung Load: | 3,600 | Output Key: | 1/2 x 2.50 |
| Motor Frame Size: | 140 | Center Distance (in): | 5.25 |
| Series Code: | NH | Gear Type: | Worm |
| Output HP: | 1.291 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Style: | L | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | L | Model Code: | BMQ852 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| Output RPM: | 17 | Assembly: | BMQ-L |
| Series Style: | NH-BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310082645 | Weight: | 216.00 LB |

