Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-100-R-140
Part #:NH8520276.00
Catalog #:NH-BMQ852-100-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.25 | B: | 11 |
| T: | 2 | BF: | 0.41 |
| BE: | 0.38 in | K: | 4.5 in |
| C: | 12.69 in | O: | 4.72 in |
| RQ: | 7.35 in | TAP Depth: | 1.25 in |
| D: | 4.88 | N: | 9 |
| J: | 9 in | AK: | 4.5 |
| I: | 7.5 in | BD: | 6.5 |
| A: | 6.19 | H-Tap size: | 5/8 - 11 UNC in |
| AJ: | 5.88 | F: | 4.5 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.000 in | Output Key: | 1/2 x 2.50 |
| Input Bore (C Face): | 0.875 | Input Diameter (in): | 0.875 in |
| Input HP: | 2.072 | Model Code: | BMQ852 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140 | Overhung Load: | 3,600 |
| Frame Size: | 140TC | Output Shaft Orientation: | R |
| Series Code: | NH | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Assembly: | BMQ-R | Output Style: | R |
| Input HP @ 1750 RPM: | 2.072 | Output HP: | 1.291 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | NH-BMQ-R |
| Output RPM: | 17 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
General Specifications
| UPC: | 690310082683 | Weight: | 216.00 LB |

