Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ852-20-L-180
Part #:NH8520293.00
Catalog #:NH-BMQ852-20-L-180
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | F: | 4.5 |
| BF: | 0.53 | A: | 6.19 |
| D: | 4.88 | N: | 9 |
| LQ1: | 8.61 in | TAP Depth: | 1.25 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 7.5 in |
| H-Tap size: | 5/8 - 11 UNC in | B: | 11 |
| C: | 12.69 in | J: | 9 in |
| G: | 2.25 | O: | 4.72 in |
| T: | 2 | RQ: | 7.98 in |
| K: | 4.5 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio: | 20:1 | Output Diameter (in): | 2.000 in |
| Mounting Style: | Base | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180 |
| Model Code: | BMQ852 | Output Shaft Orientation: | L |
| Overhung Load: | 3,560 | Thrust Rating - output shaft: | 3412 |
| Assembly: | BMQ-L | Input HP: | 15.56 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.56 |
| Product Type: | Right Angle | Frame Size: | 180TC |
| Series Code: | NH | Output Shaft Assembly Code: | L |
| Output Key: | 1/2 x 2.50 | Series Style: | NH-BMQ-L |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output RPM: | 87 | Input Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Output HP: | 12.98 |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310082720 | Weight: | 216.00 LB |

